Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-STLGE-FK-BR - Flange Bearing Units FK, for Fixed Side, black oxide finished
Bill of material
64200512
ARTNR
Product No.
64200512
TYP
Type
FK 12
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Housing: Steel, black oxide finished, Angular contact ball bearing: Bearing steel, with seals, Locknut and ditance bushes: Steel, black oxide finished
METHODE
Mounting method
A
B
D
d
12
mm
L
27
mm
H
10
mm
F
17
mm
E
29.5
mm
DD
D - g6
36
mm
A
54
mm
LK
Lk
44
mm
B
44
mm
L1
7.5
mm
T1
5.0
mm
L2
8.5
mm
T2
6.0
mm
D4
d4
4.5
mm
D5
d5
8.0
mm
T
t
4.0
mm
SW
19
mm
GEW
Weight
0.22
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices