Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TL-KRS-3-SPA/A(13)-GG - V-Belt Pulleys made from cast iron for Taper Bushes, 3 Grooves, Profile XPA, SPA and A (13)
Bill of material
15331400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron EN-GJL-250
PR
Profile
Profile XPA, SPA und A (13)
R
Number of grooves
3 - rillig
D1
Nominal-Ø D1
mm
BA
Design
AUSF
Version
H
h
50 mm
L
l
mm
NZK
Relation of Hub to Rim
TB
Taper Bush No.
D
Bore d
mm
GEW
approx. Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices