{maedler/antriebselemente/lineartechnik/iso-serie_1/wellenboecke_iso_1/wellenbock_gwle.prj},{NB=64640720},{ARTNR=64640720},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Wellenbock: Stranggepresstes Aluminium, Klemmschraube: Stahl 8.8, verzinkt},{AUSF=Universal Wellenbock GWLE, europäische Maßreihe},{DA=20},{A=20},{H=30},{H2=50},{H4=8.0},{J=45},{L=60},{L1=30},{L2=32},{N1=5.5},{SCHR=M4x16},{SW=3.0},{GEW=70},{XB1=1.0},{XSL=16},{XSK=6.5},{XSKL=4},{XSD=4},{PPATH=gwle_sbl.prj},{CTN=84879090}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 8