Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
MÄDLER
Description
MAE-WELLENMU-KMT - Locknuts KMT with locking pins, Material steel
Bill of material
65358009
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Nut body: Steel, strength min. 350 N/mm²
TYP
Type
D1
d1
mm
D2
d2
mm
D3
d3
mm
D4
d4
mm
D5
d5
mm
B
mm
BB
b
mm
T
t
mm
S
mm
TAS
T AS - max. Fastening torque of locking screws
Nm
SW
sw
mm
FA
FA - permissible Axial Load
kN
GEW
Weight
g
CTN
Customs tariff number
73181660
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices