Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-8M-BR20-NEOPREN - HTD-Timing Belts, Profile HTD-8M, Timing Belt Width 20mm
Bill of material
17512400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with glass-fibre tensile member, Contact surface lined with polyamide reinforcement
BZ
Designation
PR
Profile
8M
RB
Timing Belt Width
20 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
g
CTN
Customs tariff number
40103900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices