Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZR-T10-BR40-PU - T-Timing Belt, Profile T 10, Timing Belt Width 40mm
Bill of material
16485528
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Transparent light-coloured plastic
MAT
Material
Cast polyurethane (PU), with steel tensile member
BZ
Designation
PR
Profile
T10
RB
Timing Belt Width
40 mm
WL
Effective length
mm
ZZ
Number of teeth
GEW
≈ Weight
g
HS
hs - total height
4.5 mm
HT
ht - Tooth height
2.5 mm
BETA
Angle β
40° Grad
CTN
Customs tariff number
39269097
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices