Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZST-SV-M1-C45K - Gear Racks Made from Steel C45K, Helical Toothed, Module 1
Bill of material
22465500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45K
SR
Direction of Helical tooth system
20º helical tooth system, left hand
M
Module
1
B
b
10 mm
HA
ha
10 mm
H0
h0
9 mm
L
mm
GEW
Weight
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices