Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
MÄDLER
Description
OKS® 1361 - Silicone Separator
Bill of material
14070237
ARTNR
Product No.
14070237
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
OKS ® 1361 – Silicone Separator
HW
Note
Danger! Observe safety data sheet!
IH
Contents
400 ml
EG
Properties
OKS 1361 - Silicone Separator Spray can be
TP
Temperature
Temperature range: -50°C to +200°C. °C
GEW
Weight
350 g
CTN
Customs tariff number
34039900
Stáhnout CAD model
Tento prvek nejde vygenerovat
Zprávy
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady