Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
OKS® 250 - White Allround Paste, metal-free
Bill of material
14070234
ARTNR
Product No.
14070234
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
OKS ® 250 – White Allround Paste, metal-free
HW
Note
Danger! Observe safety data sheet!
IH
Contents
250 g
EG
Properties
OKS 250 for the lubrication of highly loaded
TP
Temperature
Temperature range: -40°C to +200°C (as release paste up to +1.400ºC). °C
GEW
Weight
310 g
CTN
Customs tariff number
34039900
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices