Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
MÄDLER
Description
DIN 705-A-STELLR-STBL-SL - Adjusting Rings DIN 705 A, Steel bright, Diameter 3mm to 70mm, with Slotted Set Screw
Bill of material
62302500
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel, bright, Set screw made from Steel
AUSF
Version
with 1x Slotted set screw DIN EN 27434
D1
d1 - H8
mm
D2
d2
mm
B
b
mm
SCHR
Screw
mm
GEW
Weight
kg/100 Stück
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices