Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
Mädler
Description
DIN 705-A-STELLR-STVZ-IS - Adjusting Rings DIN 705 A, Steel zinc-plated, Diameter 3mm to 100mm, with Hexagon Socket Set Screw
Bill of material
623880286
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Steel, zinc-plated, Set screw with strength 45H or 12.9, zinc-plated
AUSF
Version
D1
d1 - H8
mm
D2
d2
mm
B
b
mm
SCHR
Thread
mm
GEW
Weight
kg/100 Stück
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices