Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Mädler
Description
MAE-565.1-AL-SW - Cabinet “U” Handles 565,1, Material Aluminium
Bill of material
66666200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Mounting from the operating side
MATK
Material Short description
Aluminium schwarz
MAT
Material
Drawn from aluminium extrusions, plastic coated, matt finish, black RAL 9011
L1
l 1
mm
A
a
17 mm
B
b
26 mm
D
d
6.4 mm
H1
h1
mm
H2
h2
17 mm
L2
l2
mm
R
r
17 mm
GEW
Weight
g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices