Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
MÄDLER
Description
MAE-TL-KRS-1-SPZ/Z(10)-GG - V-Belt Pulleys made from cast ironfor Taper Bushes, 1 Groove, Profile XPZ, SPZ and Z (10), Material cast iron
Bill of material
15111200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron EN-GJL-250
PR
Profile
Profile XPZ, SPZ und Z (10)
R
Number of grooves
1 - rillig
D1
Nominal-Ø D1
mm
BA
Design
AUSF
Version
H
h
16 mm
L
l
mm
NZK
Relation of Hub to Rim
TB
Taper Bush No.
D
Bore d
mm
GEW
approx. Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices