Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Mädler
Description
MAE-STZR-M2.5-B25-C45-HRC54 - Spur Gears Made with One-Sided Hub, Steel C45, Teeth Induction Hardened, Module 2.5
Bill of material
23288124
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl
MAT
Material
Steel C45, tooth area is induction hardened, 54 + 4 HRC
M
Module
2.5
Z
Number of teeth
B
b
25 mm
DA
da
mm
D
d
mm
ND
mm
NL
20 mm
BH7
B - H7
mm
MD
zul. MD* - Berechnungsgrundlagen siehe Seite 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices