Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mädler
Description
MAE-DRUCKBEGRENZUNGSVENTIL - Pressure Relief Valve, Medium Compressed Air, Operating pressure max. 17 bar
Bill of material
83001700
ARTNR
Product-No.
83001700
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Kurzbezeichnung
Multimaterialprodukt
MAT
Material
Housing: Zinc die-cast, End cover: Polyacetal, O-ring seals: synthetic elastomers
AUSF
Version
Pressure Relief Valve
ANS
Connection
G1/4 Zoll
BD
Operating pressure
max. 17 bar bar
BM
Medium
Compressed Air
EB
Pressure range
0.3 to 10 bar as standard bar
GEW
Weight
330 g
CTN
Customs tariff number
84811019
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices