Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
MÄDLER
Description
DZ 9308 - Slides DZ 9308, Width 19.1 mm, to 227 kg, Full Extension
Bill of material
64905426
ARTNR
Product-No. per Piece
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Slide elements: Cold rolled steel, zinc-plated, Ball retainers: Plastic, Balls: Hardened steel
HW
Note
When using a single-sided locking, optionally right or left, the rail can be combined with rail DZ 9301-E
BZ
Designation
SL
Slide length
mm
SEITENAUSWAHL
Side selection right / left
AUSZUG
Travel ±3.3
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
K
mm
M
mm
N
mm
P
mm
Q
mm
R
mm
LW
Load Rating / Pair
kg
GEW
Weight per Piece
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices