Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
MÄDLER
Description
DIN 976-1-A-8.8-RH-VZ - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), Material 8.8 zinc-plated, Length 1m and 2m, Right Hand
Bill of material
65102400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel, zinc-plated, tensile strength 8.8
AUSF
Version
DIN 976-1, form A, right-handed
G
Thread
mm
P
Slope P
mm
L
Length L
mm
GEW
Weight
kg
CTN
Customs tariff number
73181548
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices