Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KURO-374 - Ball Transfer Units 374, Solid Steel Housing, plain fit, with Tolerance Ring, Spring Loaded, Size 12,7 to 30, Material steel burnished
Bill of material
65437415
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Housing: Steel, black oxide finish, Ball cup: Steel, case hardened, Balls: Steel 100Cr6, hardened
HW
Screw
* Bore size. Recommended bore tolerance: H9.
AUSF
Screw
374
DW
dw - Size
mm
C
Load Rating
N
FSMAX
Fs max
N
D
mm
DTR
D TR* - Bore size. Recommended bore tolerance: H9
mm
H
mm
H2
mm
HTR
hTR
mm
S
s
1.5 mm
GEW
Weight
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices