Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Mädler
Description
MAE-RG-335-GERADE-RF - Tubular Handles 335, with Straight Feet, Stainless
Bill of material
66699556
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
rostfrei, matt gestrahlt
MAT
Material
Grip tube: Stainless Steel 1.4305 (AISI 303), Feet: Stainless Steel, precision cast 1.4308 (CF-8)
L1
l1 +1
mm
D1
d1
28 mm
D2
d2
M8 mm
B
b
25 mm
H1
h1
50 mm
H2
h2
66 mm
L2
l2
mm
L3
l3
mm
T
t min.
15 mm
GEW
Weight
g
ZTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices