Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-DR-ZYLGR 598 - Revolving Cylindrical Grips 598, stainless
Bill of material
66342800
ARTNR
Product No.
66342800
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Duroplast PF31, black, glossy finish, Spindle from steel, zinc-plated
AUSF
Version
K
D1
d1
28
mm
D2
d2
M10
mm
D3
d3
13
mm
D4
d4
22
mm
L1
l1
90
mm
L2
l2
16
mm
L3
l3
2.5 mm
GEW
Weight
125
g
CTN
Customs tariff number
84879090
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices