Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3080 - Copper Paste
Bill of material
68055017
ARTNR
Product No.
68055017
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
LIQUI MOLY Copper Paste
HW
Note
Danger! Observe safety data sheet!
IH
Contents
100 ml
EG
Properties
LIQUI MOLY copper paste for use as a release agent and lubricant for machine elements subject to high thermal loads.
TP
Temperature
Temperature range: -35°C to +1.100°C. °C
GEW
Weight
117 g
CTN
Customs tariff number
27102000
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices