{maedler/antriebselemente/din_teile/din705a/stellr_din705a_27434_rf.prj},{NB=62399025},{ARTNR=62399025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A), Gewindestift Edelstahl A2-70},{AUSF=mit 1x Gewindestift mit Schlitz DIN EN 27434},{D1=25},{D2=40},{B=16},{SCHR=M8 x 10},{GEW=9.560},{PPATH=stellring_din_705-a_sbl.prj},{CTN=73182900}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 36