Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-HLBU-PHO-V - Heavy-Duty Steel Rubber Bushes PHO-V, Vulcanized Version, Material Elastomer Natural rubber and Metal parts steel zinc-plated
Bill of material
685163216V
ARTNR
Product No.
685163216V
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Elastomer: Natural rubber, hardness 55° Shore A, Metal Parts: Steel, zinc-plated
HW
Note
Radial Load*, Axial Load* and Torsion* = ±20%
AUSF
Version
Vulcanized Version
DI
Inner-Ød
16 +0,20
mm
DA
Outer-ØD
32 +0,15
mm
LI
Length of internal bush I
17 ±0.10
mm
LA
Length of external bush L
16 ±0.30
mm
RBFR
Radial Load* - perm. stat. Radial Load Fr
1900
N
RBCR
Radial Load* - radial Spring Rate Cr
1580
N/mm
ABFA
Axial Load* - perm. stat. Axial Load Fa
310
N
ABCA
Axial Load* - axial Spring Rate Ca
250
N/mm
VDVW
Torsion* - perm. stat. Torsion Angle ϕ
12.5
Grad
VDD
Torsion* - perm. stat. Torque Md
8.88
Nm3/h
VDDF
Torsion* - perm. Spring Rate Cf
0.71
Nm/Grad
GEW
Weight
39
g
CTN
Customs tariff number
40169991
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices