Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-IZK-M1-MS58 - Straight-Toothed Internal Gears Made from Brass MS58, Module 1
Bill of material
26345500
ARTNR
Product No.
26345500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Brass
MAT
Material
Brass Ms58 (2.0401)
M
Module
1
Z
Number of teeth
55
B
b
8 mm
D
d
55.0
mm
DI
di
53.0
mm
DA
80
mm
GEW
Weight
174
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices