Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
DIN 5480-ABN-ZW-C45 - Flanged Hubs for Toothed Shafts DIN 5480, Steel C45, Module 1.25
Bill of material
64822510
ARTNR
Product No.
64822510
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
HW
Note
DIN 5480, Module 1.25. Pressure angle 30°,Tolerance 9H
HW1
Note 1
-
PR
Profile Designation
N 25 x 1,25 x 18
mm
AZ
Number of teeth
18
D
25
mm
D1
d
22.5
mm
A
96
mm
B
78
mm
B1
6x6,6
mm
C
C - h10
60
mm
L
45
mm
H
h
11.0
mm
H1
h1
10
mm
H2
h2
24.0
mm
GEW
Weight
1.1
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices