Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 24
Company
MÄDLER
Description
MAE-ZKR-ZRT-12B-2 - Double Sprockets ZRT for Taper Bushes, ISO 12 B-2, Pitch 3/4 x 7/16“
Bill of material
12777125
ARTNR
Product No.
12777125
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 12 B-2
AUSF
Version
ZRT
Z
Number of teeth
25
DA
da
160.0
mm
D
d
152.00
mm
ND
108
mm
L
45.0
mm
GEW
Weight
2.87
kg
SPB
Taper-Bush No.
2517
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices