Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 19
Company
MÄDLER
Description
MAE-ZKR-ZRT-10B-2 - Double Sprockets ZRT for Taper Bushes, ISO 10 B-2, Pitch 5/8 x 3/8“
Bill of material
12677123
ARTNR
Product No.
12677123
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 10 B-2
AUSF
Version
ZRT
Z
Number of teeth
23
DA
da
123.4
mm
D
d
116.58
mm
ND
0
mm
L
25.5
mm
GEW
Weight
1.35
kg
SPB
Taper-Bush No.
1610
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices