Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 20
Company
MÄDLER
Description
MAE-GET-KLR-BREIT - Collars, Clamp Collars Double Wide, Double-Split, Steel C45 black oxide finish and Stainless Steel 1.4305 (AISI 303)
Bill of material
62445000
ARTNR
Product No.
62445000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel C45 black oxide finish, Screws with strength 12.9
D1
d1
50 +0.12
mm
D2
d2
78
mm
R
R max.
84.2
mm
B
b
41
mm
A
a
32.0
mm
SDIN912
Screws DIN 912
M8x25
mm
AZMS
Tighting Torque Steel
17
Nm
AZME
Tighting Torque Stainless steel
-
Nm
GEW
Weight
772
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices