Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 44
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GESCHL-KLR-RF - Shaft Collars, Clamp Collars Single-Split, Diameter 3mm - 100mm, Stainless
Bill of material
62399124
ARTNR
Product No.
62399124
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303), Screw stainless steel A2-70
D1
d1
24
mm
D2
d2
45
mm
R
R max.
50.8
mm
B
b
15
mm
SDIN912
Screw DIN 912
M6 x 16
mm
GEW
Weight
117
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices