Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 26
Company
MÄDLER
Description
MAE-GESCHL-KLR-K-RF - Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Stainless
Bill of material
62399125K
ARTNR
Product No.
62399125K
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303), Handle: Zinc die-cast, plastic coated, black, Screw insert: Stainless steel 1.4305 (AISI 303)
D1
d1
25
mm
D2
d2
45
mm
B
b - +0.08mm / -0.25mm
15
mm
L1
l1
45
mm
L2
l2
45.3
mm
D3
d3
M6 x 16
mm
D4
d4
13.0
mm
R
R max.
107.0
mm
GEW
Weight
154
g
ARTNR1
Product No. Clamp Lever
665 786 18
GEW1
Weight Lever as Spare Part
42
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices