Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Mädler
Description
MAE-GESCHL-KLR-K-STBR - Shaft Collars, Clamp Collars Single-Split, Type K with Clamping Lever, Steel black oxide finish
Bill of material
62312500K
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl brüniert
MAT
Material
Steel C45, black oxide finish, Handle: Zinc die-cast, plastic coated, black, Screw insert: Stainless steel 1.4305 (AISI 303)
D1
d1
mm
D2
d2
mm
B
b - +0.08mm / -0.25mm
mm
L1
l1
mm
L2
l2
mm
D3
d3
mm
D4
d4
mm
R
R max.
mm
GEW
Weight
g
ARTNR1
Product No. Clamp Lever
GEW1
Weight Lever as Spare Part
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices