Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-GET-KLR-B1-B2-RF - Shaft Collars, Clamp Collars, Double-Split - Type B1 and B 2, Stainless
Bill of material
62399450B1
ARTNR
Product No.
62399450B1
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303), Screws stainless steel A2-70
D1
d1
50
mm
D2
d2
82
mm
R
R max.
84.2
mm
B
b - +0.08mm / -0.25mm
19
mm
SDIN912
Screws DIN 912
M8 x 25
M
m
66.0
mm
B1
8.5
mm
G1
G1* - Fitting screw size for B1
M8
mm
B2
6.5
mm
G2
G2** - Fitting screw size for B2.
M6
mm
GEW
Weight
444
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices