Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 34
Company
MÄDLER
Description
MAE-GET-KLR-GA - Shaft Collars, Clamp Collars, Double-Split - Type GA, Steel black oxide finish and Stainless Steel
Bill of material
62345000GA
ARTNR
Product No.
62345000GA
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel C45 black oxide finish, Screws with strength 12.9
D1
d1
50
mm
D2
d2
82
mm
R
R max.
84.2
mm
B
b - +0.08mm / -0.25mm
19
mm
SDIN912
Screws DIN 912
M8 x 25
M
m
66.0
mm
G
M8
mm
GEW
Weight
449
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices