Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 20
Company
MÄDLER
Description
MAE-GET-KLR-GEWINDE - Shaft Collars, Clamp Collars with Thread, Double-Split, Steel black oxide finish and Stainless Steel
Bill of material
62393000
ARTNR
Product No.
62393000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel C45 black oxide finish, Screws with strength 12.9
G
G*
M30
mm
P
Slope
3.50
mm
D2
d2
54
mm
R
R max.
58.60
mm
B
b
15
mm
SDIN912
Screws DIN 912
M6 x 18
GEW
Weight
163
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices