Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 15
Company
MÄDLER
Description
DIN 703-STELLR-RF - Adjusting Rings (Shaft Collars with Set Screw) according to the Old Standard DIN 703, Stainless
Bill of material
62399250
ARTNR
Product No.
62399250
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4305 (AISI 303), with 1x grub screw with hexagon socket DIN EN ISO 4027 - A2
D1
d1 - H8
50
mm
D2
d2
90
mm
B
b
28
mm
GE
Thread
M12
mm
GEW
Weight kg p. %
96.3
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices