Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
MÄDLER
Description
DIN 705-A-STELLR-STBL-IS - Adjusting Rings DIN 705 A, Steel bright, Diameter 3mm to 100mm, with Hexagon Socket Set Screw
Bill of material
623028006
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel, bright, Set screw with strength 45H or 12.9
AUSF
Version
D1
d1 - H8
mm
D2
d2
mm
B
b
mm
SCHR
Screw
mm
GEW
Weight
kg/100
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices