Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-KURO-368 - Ball Transfer Units 368, Solid Steel Housing, with Tolerance Ring
Bill of material
65436825
ARTNR
Product No.
65436825
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Housing: Steel, with KTL “Anti-Oxide” electrophoretic coating, Ball cup: Steel, case hardened, Balls: Steel 100Cr6, hardened
HW
Screw
* Bore size. Recommended bore tolerance: H9.
AUSF
Screw
368
DW
dw - Size
25.4
mm
C
Load Rating
2250
N
DTR
D TR*
45
mm
D1
49
mm
H
40
mm
H1
h1
14
mm
H3
h3
6.9
mm
HTR
hTR
15
mm
GEW
Weight
0.45
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices