Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-KURO-378 - Ball Transfer Units 378, Solid Steel Housing, plain fit, with Threaded Stu
Bill of material
65437813
ARTNR
Product No.
65437813
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Housing: Steel, with KTL “Anti-Oxide” electrophoretic coating, Ball cup: Steel, case hardened, Balls: Steel 100Cr6, hardened
AUSF
Screw
378
DW
dw - Size
12.7
mm
C
Load Rating
500
N
D
20.6
mm
H
19.1
mm
H1
h1
3.8
mm
L
28.7
mm
M
M8 x 1.25
mm
GEW
Weight
0.04
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices