Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-KETTEN-KPL-GEH - Chain Couplings with Casing
Bill of material
14034016
ARTNR
Product No.
14034016
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Housing: Cast aluminium, yellow painted, with o-ring-seals, Chain wheels: Steel, teeth hardened, Duplex-Chain and Clip link: Steel
TYP
Type
4016
DINISONR
Chain Size DIN ISO No.
08 A-2
DN
Nominal torque
180
Nm
DNMAX
max. Torque
419
Nm
DZ
max. Speed
4800
1/min.
D
d
13.50
mm
DMAX
d max.
32.00
mm
BX1
Bore d adjustable
mm
BX2
Bore d adjustable
mm
D1
51.5
mm
D2
92
mm
G
77
mm
L
87.4
mm
L2
75
mm
L1
l
40.0
mm
S
s
7.4
mm
GEW
Weight
1.85
kg
ARTNR1
Product No. Spare Part Chain
14034116
kg
GEW1
Weight spare part chain
0.24
kg
CTN
Customs tariff number
84839089
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices