Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 8
Company
MÄDLER
Description
roba-rutschnabe - ROBA-Sliding Hubs as Torque Limiters for Chain-, Gear- and Belt Drive-wheels
Bill of material
61234000
ARTNR
Product No.
61234000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Phosphated steel
MAT
Material
Steel, zinc-phosphated
BG
Size
2
BX1
Bore d adjustable
mm
BT
Bore tolerance selectable
Pilot hole
DMMIN
min. Torque
25
Nm
DMMAX
max. Torque
130
Nm
DZ
max. Speed
4300
1/min
A
A - Clamping Tool
67
mm
AA
a -0.2 - Clamping tool
6
mm
B
19.0
mm
BMIN
b min.
4
mm
BMAX
b max.
12
mm
D
88
mm
DN
58
mm
KB
d1 - H8 / Sprocket bore
58
mm
VB
Pilot hole
14
mm
DMAX
d max.
35
mm
G
G - Set screw
M*** - bis Ø 17 M5, über Ø 17 M6
mm
L
57
mm
SW
50
mm
S
s - Lining
3.0
mm
GEW
Weight pre-drilled
1600
g
ARTNR1
Product No. Friction Disc* - 2 pieces required
61234100
GEW1
Weight friction disc
21
g
ARTNR2
Product No. Face Spanner
61234200
GEW2
Weight Face Spanner
250
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices