Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 24
Company
MÄDLER
Description
MAE-PL-LFR-ST - Profile track roller LFR made of steel, with cover discs 2Z or rubber sealing discs 2RS
Bill of material
64780112
ARTNR
Product No.
64780112
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Roller bearing steel 100Cr6
BZ
Designation
LFR5208-40-2Z
DW
dw
40
mm
DZ
dz
40
mm
DA
98
mm
A
62.50
mm
B
38.0
mm
C
36.0
mm
R
r
1.0
mm
CW
54.80
kN
CW0
29.00
kN
FRZ
55.00
kN
F0RZ
58.00
kN
GEW
Weight
1100
g
CTN
Customs tariff number
84821010
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices