Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 34
Company
MÄDLER
Description
DIN 471-SR-RF - Retainer rings DIN 471 for shafts, Material stainless steel 1.4122
Bill of material
61799420
ARTNR
Product No.
61799420
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4122
ND
Nominal-Ø d1 * - shaft-Ø
20
mm
S
s
1.2
mm
D3
d3
18.5
mm
A
a
4.0
mm
B
b
2.6
mm
D5
d5
2.0
mm
GEW
Weight per 100 pieces
0.130
kg
CTN
Customs tariff number
73182100
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices