{maedler/antriebselemente/muttern_schrauben_verbindungselemente/nutmuttern_wellenmuttern/sicherungsbl_din5406.prj},{NB=65366281-MB 9},{ARTNR=65366281},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MAT=Stahl verzinkt, Festigkeit min. 350 N/mm²},{AUSF=Sicherungsblech DIN 5406 zur Sicherung von Nutmuttern DIN 981. },{TYP=MB 9},{PD=KM 9},{D1=45},{D2=69},{D3=56.0},{E=6},{F=42.5},{B1=6},{S=1.25},{GEW=15},{LASCHEN=13},{COLOUR=0.871,0.871,0.933,0.00},{ZTN=73182100}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 97