Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Mädler
Description
MAE-PR-ZST-SV-M2-ST-VZGUG - Precision Gear Racks Made from Stee 16MnCr5, Helical Tooth System, Teeth Hardened and Ground, Module 2
Bill of material
25160501
ARTNR
Product No.
AUSF
Version
FLM
Installation version
Cut for continuous linking
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
* Tangential force at tooth, calculated for a gear with 20 teeth. With a smaller number of teeth, the tangential force has to be reduced by 10%.
MAT
Material
Steel 16MnCr5 (1.7131), teeth induction hardened to approx. 60 HRC, ground on all sides, Tooth quality 6h25
M
Module
2
SR
Direction of Helical tooth system
Helical tooth system, right hand 19º 31’ 42“
L1
mm
L2
8.5 mm
Z
Number of teeth
mm
B
b
24 mm
HK
hk
24 mm
H0
h0
22 mm
F
f
2 mm
A
a
mm
L
l
mm
AB
Number of bores
H
h
mm
D1
d1
mm
D2
d2
mm
T
t
mm
A1
a1
mm
LL1
l1
mm
D3
d3
mm
GTF
GTf / 300 1) - see catalogue page
0.022 mm
FU
Fu*
8500 N
GEW
Weight
kg
ZTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices