Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
DIN103-EBF-FLM-1GG-GG25 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Grey cast iron GG25, Single-Thread, right and left hand
Bill of material
64477060
ARTNR
Product No.
64477060
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Grey cast iron
MAT
Material
Grey cast iron GG25
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
Tr. 60x9 RH
mm
D1
D1 - h9
80
mm
D2
D2 - DIN ISO 2768-m
160
mm
D3
D3 - DIN ISO 2768-m
120
mm
D4
6 x D4 - DIN ISO 2768-m
11
mm
L
L - DIN ISO 2768-m
65
mm
L1
L1 - DIN ISO 2768-m
15
mm
L2
L2 - DIN ISO 2768-m
20
mm
GEW
Weight
2.95
kg
ARTNR1
Product No. Cardan Adapter KARA
64470180
ARTNR2
Product No. Adapter Console KONA
64470280
CTN
Customs tariff number
73181900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices