Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 9
Company
MÄDLER
Description
MAE-STLGE-BK-BR - Pillow Block Bearing Units BK, for Fixed Side, black oxide finished
Bill of material
64200117
ARTNR
Product No.
64200117
TYP
Type
BK 17
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Housing: Steel, black oxide finished, Angular contact ball bearing: Bearing steel, with seals, Locknut and ditance bushes: Steel, black oxide finished
D
d
17
mm
L
35
mm
L1
9
mm
L2
44.0
mm
L3
7
mm
B
86
mm
H
63
mm
BB
b ±0,02
43
mm
HH
h 0 / -0,02
39
mm
B1
48
mm
H1
55.0
mm
E
28
mm
P
68
mm
C1
19
mm
C2
8
mm
D3
d3
6.6
mm
D4
d4
8.7
mm
D5
d5
14.0
mm
T
t
8.6
mm
SW
24
mm
GEW
Weight
1.27
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices