Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 6
Company
MÄDLER
Description
MAE-SLE-EF-LOSLS-VN - Pillow Block Bearing Units EF, for Support Side, nickel-plated
Bill of material
64201410
ARTNR
Product No.
64201410
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
MATK
Material Short description
Stahl vernickelt
MAT
Material
Gehäuse: Stahl vernickelt, Kugellager: Wälzlagerstahl, mit Deckscheiben/Dichtungen, Wellensicherungsring: Stahl
TYP
Type
EF 10
D
d
8
mm
L
20
mm
B
70
mm
H
43
mm
BB
b ±0,02
35.0
mm
HH
h 0 / -0,02
25
mm
B1
36
mm
H1
24
mm
P
52
mm
D4
d4
9.0
mm
GEW
Weight
0.33
kg
CTN
Customs tariff number
84832000
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices