Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 15
Company
MÄDLER
Description
ZRR-TL-T5-BR25-ST - T-Pulley, Pitch 5mm made from steel for taper bushes, Timing Belt Width 25mm
Bill of material
16277456
ARTNR
Product No.
16277456
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, phosphated
MAT
Material
Steel, phosphated
BZ
Designation
TL 1210 30 T5/56-2
ZRB
Timing Belt width
25 mm
Z
Number of teeth
56
AUSF
Version
16F
AZ
Outside-Ø Pulley
88.29
mm
AB
Outside-Ø Flange
93
mm
D
d
89.13
mm
ND
0
mm
DI
Di
68
mm
B1
b
30 mm
L
25.5
mm
R
4.5
mm
SB
Taper-Bush Type
1210
BMIN
Bore-Ø min.
10
mm
BMAX
Bore-Ø max.
32
mm
GEW
Weight
715
g
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices