카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRG-KEK-B - Bevel Gearboxes KEK Version B, ratio 1:1
Bill of material
41000203
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium natural colour
MAT
Material
Housing: anodised aluminium; Bevel gears: steel
HW
Note
WT
Lubrication
Maintenance free grease lubrication
UE
i - Ratio
1:1
GR
Size
WD
Shafts Ød - j6
mm
ZMD100
Permittable Torque at Speed 100 1/min.
Nm
ZMD500
Permittable Torque at Speed 500 1/min.
Nm
ZMD1000
Permittable Torque at Speed 1000 1/min.
Nm
ZW100
Permittable Power at Speed 100 1/min.
W
ZW500
Permittable Power at Speed 500 1/min.
W
ZW1000
Permittable Power at Speed 1000 1/min.
W
WBFR
FR* - Radial load FR max. (on middle of the Output Shaft) for FA = 0
N
WBFA
FA** - Axial load FA max. for FR = 0
N
GEW
Weight
g
CTN
Customs tariff number
84834023
B1
mm
B2
mm
C1
mm
C2
mm
D
d - j6
mm
E1
mm
E2
mm
F
mm
H
mm
L1
mm
L2
mm
L3
mm
O
mm
P
mm
S1
mm
S2
mm
T
mm
U
mm
Z
mm
CAD모델 다운로드
미리보기
3D
치수도
2D
뉴스
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.