Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-SE-GR3-24V - Small Geared Motor SE with DC Motor, Size 3, Voltage 24V
Bill of material
43043424
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Housing: aluminum, worm wheel: plastic, worm: steel, grinded
GR
Size
3
AUSF
Version
24V
ADZ
Nominal Output Speed
1/min
UEB
i - Ratio
MDZ
Nominal motor speed
1/min
MZDM
max. continous Torque
Nm
MAM
max. Starting Torque
Nm
NL
Nominal Motor Power
W
AL
Output Power
W
GWG
Gearbox Efficiency
%
FR
Permissible radial shaft load FR middle shaft - +/-10%
150N N
FA
Permissible axial shaft load FA - +/-10%
60N N
GEW
Weight
1.6 kg
CTN
Customs tariff number
85013100
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices